CC-Link

CC-Link Network Products

CC-Link (Control&Communication Link) is the open field network promoted by CC-Link Partner Association. Motor control via CC-Link communication can detect the status of the motor/actuator directly by data. This results in a shorter development period and increased reliability and service live of the equipment. With CC-Link communication you can simplify siring, reduce man-hours and improve maintenance and performance.

CC-Link is a registered trademark of CC-LINK Partner Association.


Configuration

CC-Link networks

 

CC-Link Compatible Products

FLEXProducts that can be connected to CC-Link communication through the use of a network converter.

*Network compatible drivers required for network communication.


We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-GO-VEXTA (468-3982)




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved