Continuous Operation - Horizontal Movement


Select Speed Control Range

AC Input

Constant Speed

50 Hz: 1500 r/min,
60 Hz: 1600 r/min

AC Induction Motors

 

90 ~ 1600 r/min

 

AC Speed Control System

US2 Series

 

80 ~ 4000 r/min  

 

Brushless Motors

BMU Series

 


DC Input

100 ~ 4000 r/min
 

Brushless Motors

BLS Series

 


 

 

Download Product Literature
Motor Sizing Tools
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved