Continuous Operation - Vertical / Diagonal Movement



Select Speed Control Range

Constant Speed

50 Hz: 1500 r/min,
60 Hz: 1600 r/min

AC Induction Motors with Electromagnetic Brake

 

50 Hz: 300 ~ 1400 r/min
60 Hz: 300 ~ 1600 r/min

AC Speed Control System

DSC Series Electromagnetic Brake Type

 

80 ~ 4000 r/min
 

Brushless Motors

BLE2 Series Electromagnetic Brake Type

 


 


Download Product Literature
Motor Sizing Tools
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved