Waterpoof and Dustproof Motors

Oriental Motor offers two types of motors that conform to the IEC standard IP67 degree of protection- AC Gear motors and Brushless DC motors. They are completely dustproof and can be water proof in certain conditions due to their coating, stainless steel material, and motor structure. A larger variety of AC Gear motors, Brushless DC motors, and a stepper motor are offered with IEC standard IP65 and IP66 protection, where protection against water jets and dust is needed.



Select Protection Rating

IP67 Rated

AC Input Brushless DC Motors

BMU Series

BMU Series

200 W- 400 W Sizes Only

 

AC Input Brushless DC Motors

BLE2 Series

BLE2 Series

200 W- 400 W Sizes Only

 

AC Gearmotor

 

 

FPW Series

FPW Series

 

 

IP66/65 Rated

AC Input Brushless DC Motors

IP66 BMU Series Connector Type

 

AC Input Brushless DC Motors

IP66 BLE2 Series Connector Type

 

αSTEP Step-Servo

 

Az Series connector type

IP66 AZ Series Connector Type

 

DC Input Brushless DC Motors

BLH Series

IP65 BLH Series Cable Type

 

AC Gearmotors

 

KIIS terminal box type

 

IP66 KIIS Series Terminal Box Type

 

 

 

Download Product Literature
Motor Sizing Tools
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved