Rotary Actuators

Hollow Rotary Actuators

Rotary Actuators

Hollow rotary actuators are specialized devices used to achieve precise rotary motion while accommodating wiring, piping, or other components through their hollow shaft. They are widely employed in applications requiring high precision and compact design.

Advantages

  • Space efficiency
  • High precision
  • High torque-to-weight ratio
  • Simplified design


Hollow Rotary Actuators

DH Series, αSTEP  Hollow Rotary Actuators

The DGII Series is a line of of products that combine a high rigidity hollow rotary table with an αSTEP closed loop stepper motor and driver package. It retains the ease of use of a stepper motor, while also allowing for highly accurate positioning of large inertia loads.

  • Integrated actuator and stepper motor makes design easier
  • Vertical or Horizontal Motor Mount Types
  • Large-diameter hollow output table
  • AC or DC Input

Hollow Rotary Gearhead

DGII Series - Hollow Rotary Gearhead

This is a standalone hollow rotary gearhead from the DGII Series. The gearhead structure remains the same as the DGII Series and is designed for use with servo motors from various manufacturers, connected via the actuator's coupling. It is ideal for large-inertia drive applications.

  • Large-diameter hollow output table
  • To use with servo motors from various manufacturers

 




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved