Hollow Rotary Gearheads - DGII Series

Hollow Rotary Gearheads - DGII Series

DGII Series Hollow Rotary Gearheads

This is a standalone hollow rotary gearhead from the DGII Series. The gearhead structure remains the same as the DGII Series and is designed for use with servo motors from various manufacturers, connected via the actuator's coupling. It is ideal for large-inertia drive applications.

  • Large-diameter hollow output table
  • To use with servo motors from various manufacturers

Product Lineup

Frame Size

Permissible Torque

Permissible Speed

Permissible Moment Load

Hollow Rotary Gearheads - DGII Series

130 mm (5.12 in.) Rotary Actuator Gearhead

10 N·m

88.5 lb-in

5500 (r/min)

50 N·m 442.54 lb-in

Hollow Rotary Gearheads - DGII Series

200 mm (7.87 in.) Rotary Actuator Gearhead

30 N·m

265.5 lb-in

5500 (r/min)

100 N·m 885.1 lb-in

 

Large diameter, high strength hollow output table (same as existing DGII Series)

The large-diameter hollow output table is constructed with cross-roller bearings for high rigidity and high torque.

Large diameter high strength Hollow Rotary Gearheads - DGII Series

Designed exclusively for use with servo motors from various manufacturers

It is compatible with servo motors from various manufacturers, and they can be connected using the tables coupling.

Exclusively for use with servo motors from various manufacturers

Wiring and piping are simplified using the tables large-diameter hollow hole

The large diameter through holes can be used for wiring and piping reducing complex routing, simplifying the equipment design.

Example: Filling equipment with piped liquidWiring and piping are simplified using the tables large-diameter hollow hole, Example: Filling equipment with piped liquid

Space-saving in the vertical direction

The height of the hollow output table is reduced to 37 mm, minimizing the vertical height

Example: DGN130 Space-saving in the vertical direction Example: DGN130


Advantages of the DG Series (Integrated Product)

The existing DGII Series is an integrated product featuring the αSTEP AZ or AZX Series motors mounted to a hollow output table. Compared to using separately prepared mechanical components, such as belts and pulleys, this design reduces the complexity of mechanical design, parts arrangement, and assembly.

 

Advantages of the DG Series (Integrated Product)

Part Number Code

Part Number Code


Servo Motor Combination Recommendations

DGN130 Servo Motor Combination Recommendations

DGN200 Servo Motor Combination Recommendations


Videos

Rotary and Linear Actuator Demo 1

Rotary & Linear Actuator Demo 2

Hollow Rotary Actuators

DGII Series Hollow Rotary Actuators



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved