Stepper Motor and Actuator Video - Positioning

For applications that require higher accuracy positioning Oriental Motor offers a wide range of Stepper Motor solutions. Stepper motors, with their ability to product high torque at a low speed while minimizing vibration, are ideal for applications requiring quick positioning over a short distance. Servo motors are easy to operate and allow for smooth operation with large inertial loads and belt mechanisms.

When automated equipment is designed, various factors must be taken into consideration including the production line layout, installation environment, ease of maintenance, configuration of electrical wiring and control system, and so on. This means many man-hours are needed to select the motor and other mechanical components and create a parts list, drawings, operating manuals, and the like. Use of linear and rotary actuators can reduce this time.

Stepper Motors
Linear Actuators



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved