Stepper Motor Product Demo


The AR Series closed loop stepper motor and driver package uses Oriental Motor's closed loop control to maintain positioning operation even during abrupt load fluctuations and accelerations. The rotor position detection sensor monitors the rotation. When an overload condition is detected, the AR Series will instantaneously regain control using the closed loop mode. When an overload condition continues, the AR Series will output an alarm signal, thereby providing reliability equal to that of a servo motor.

Stepper Motors



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved