Features of Stepper Motors

A stepper motor is used to achieve precise positioning via digital control. The motor operates by accurately synchronizing with the pulse signal output from the controller to the driver. Stepper motors, with their ability to produce high torque at a low speed while minimizing vibration, are ideal for applications requiring quick positioning over a short distance.

Stepper Motors



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved