Fanuc Plugin Peripherals: DGII Series

 

Fanuc's CRX Series collaborative robot is now compatible with the DGII Series hollow rotary actuator. The DGII Series hollow rotary actuator can rotate in conjunction with a robot. To use the plugin software, a Tablet TP (Teaching Pendant) is necessary. By installing plugin software, the DGII Series can be controlled using the Tablet TP.

The DGII Series hollow rotary actuator is an integrated product of a hollow rotary table and a motor. Large diameter hollow holes can accommodate complex wiring routes. Repetitive positioning accuracy is +/-0.004°. Accurately position the workpiece at the designated location. Permissible axial load is 500 N. The height measures 73 mm. The low profile actuator design enables equipment to be positioned close to the floor.

The DGII Series hollow rotary actuators lineup includes frame sizes from 60 to 130 mm. The Ethernet type mini driver enables collaboration with collaborative robots.

Hollow Rotary Actuators



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved