Robot Applications

 

The connection between the MRC01 and host system is controlled directly via EtherNet/IP™. Custom-built robots can be added easily, without the need to make major changes to the control system from the existing equipment.

MRC01 Robot Controller

 

MRC Robot Controller

 




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved