Oriental Motor U.S.A. Corp.


Single-Phase AC Induction Motors & Gear Motors


World K Series 1 W ~ 150 W Standard AC Gear Motors

World K Series Single-Phase AC Gear Motors

Oriental Motor offers a wide range of AC Motors & Gear Motors. The World K Series single-phase AC induction motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive.

  • 1 W (1/750 HP) up to 150 W (1/5 HP)
  • Parallel Shaft, Right-Angle Solid, Right-Angle Hollow Shaft Gear Motors
  • Round Shaft or 2-Pole, High Speed (no Gear) Type
  • Lead Wire, Terminal Box or Conduit Box Types
  • Single-Phase 110/115 or 220/230 VAC


200 W (1/4 HP) Compact, Global Standard AC Gear Motors

BH Series Single-Phase AC Gear Motors

 

BH Series Single-Phase AC Motors & Gear Motors

  • 200 W (1/4 HP)
  • Parallel Shaft, Right-Angle (Hypoid) Solid, Right-Angle (Hypoid) Hollow Shaft Gear Motors or Round Shaft (no Gear) Type
  • Cable Type
  • Electromagnetic Brake Available
  • Single-Phase 110/115 or 220/230 VAC

400 W (1/2 HP) High Power AC Gear Motors

Brother Gearmotors Single-Phase AC Gear Motors

 

Brother Gearmotors Single-Phase AC Gear Motors

  • 400 W (1/2 HP)
  • Parallel Shaft Helical (Foot Mount or Flange Mount), Right-Angle (Hypoid) Hollow Shaft and Right Angle (Hypoid) Solid Shaft Gear Types
  • Terminal Box Type
  • Single-Phase 115, 220 and 230 VAC

AC Gear Motor Comparison

Product Series

World K Series Single-Phase AC Gear Motors

BH Series Single-Phase AC Gear Motors

Brother Gearmotors Single-Phase AC Gear Motors

Single-Phase Gear Motors - World K Series

 

Single-Phase Gear Motors - BH Series

 

Single-Phase Gear Motors - Brother Gearmotors

 

Features

Standard Performance
Motor & Gear sold separately
Inch or Metric types

Standard Performance
Smallest High Torque 1/4 HP Motor
Pre-assembled Motor / Gear

HIgh Efficiency
Maintenance Free
High Durability Paint Finish

Output Power

1 W (1/750 HP)
3 W (1/250 HP)
6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
150 W (1/5 HP)

200 W (1/4 HP)

400 W (1/2 HP)

Voltage

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

Single-Phase 115 VAC
Single-Phase 220 VAC
Single-Phase 230 VAC

Gear Types

Parallel Shaft Gear

Right-Angle Solid Shaft Gear

Right-Angle Hollow Shaft Gear

Round Shaft (no Gear)

Parallel Shaft Gear

Right-Angle (Hypoid)
Solid Shaft Gear

Right-Angle (Hypoid)
Hollow Shaft Gear

Round Shaft (no Gear)

Parallel Shaft (Helical) Gear
(Foot or Flange Mount)

Right-Angle (Hypoid)
Solid Shaft Gear

Right-Angle (Hypoid)
Hollow Shaft Gear

Available Options

Lead Wire
Terminal Box
Conduit Box
2-Pole High Speed Types

Cable
Electromagnetic Brake

Terminal Box

Rated Torque

0.07 to 220 lb-in

11.25 to 530 lb-in

81 to 3,819 lb-in

Learn More

World K Series Single-Phase AC Gear Motors

BH Series Single-Phase AC Gear Motors

Brother Gearmotors Single-Phase AC Gear Motors

 






©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved