The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
Output Power |
Type |
Gear Type |
Output Shaft |
Options |
Power Supply |
Permissible Torque* |
|
Cable |
Parallel Shaft |
18 mm |
Electromagnetic Brake |
Single-Phase 110/115 VAC Single-Phase 220/230 VAC |
36 ~ 350 lb-in |
4.1 ~ 40 N·m |
|
Right-Angle Solid Shaft |
22 mm |
48 ~ 530 lb-in |
5.5 ~ 60 N·m |
||||
Right-Angle Hollow Shaft |
25 mm |
48 ~ 530 lb-in |
5.5 ~ 60 N·m |
||||
Round Shaft (no Gear) |
14 mm |
210 oz-in |
1.52 N·m |
*Torque and Speed vary based on input voltage and frequency, please review product specifications for details.
The BH Series offers the smallest frame size among 200 W (1/4 HP) motors.
The combination type comes with the motor and gearhead pre-assembled. This enables easy installation in equipment.
The BH Series is recognized by UL and CSA and certified under the China Compulsory Certification System (CCC System). CE Marking is used in accordance with Low Voltage Directive. Additionally, our wide range of products include those that meet the power supply voltages of major countries in Asia, North America and Europe.
Induction Motors & Gear Motors |
Induction motors are optimal for uni-directional operation such as a conveyor system. |
Parallel Shaft |
Right-Angle Hypoid |
![]() Up to 350 lb-in of torque |
![]() Up to 530 lb-in of torque |
Offset Parallel Shaft Tapped Hole at the Shaft End |
Hypoid Gear Right-Angle Gearheads Hollow Shaft and Solid Shaft Types are Available |
These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.
Lead wire set for AC motor capacitors.
This is an aluminum die cast mounting bracket for geared motors.
Long, horizontal holes make it easy to make fine adjustments during installation.
*For use with Parallel Shaft or Round Shaft types.
Motor Types |
Item |
Parallel Shaft Gear Round Shaft (no Gear) |
To locate product CAD and Operator Manuals please search using the product Item Number.