Speed Control AC Motor Packages


DSC Series Speed Control AC Motor Packages

DSC Series Speed Control AC Motors

The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability.

  • 6 W (1/125 HP) ~ 90 W (1/8 HP)
  • Imperial or Metric Geared Output Shafts
  • Electromagnetic Brake Available
  • Single-Phase 110/115 VAC or Single-Phase 220/230 VAC

US2 Series Speed Control AC Motor Packages

US2 Series Speed Control AC Motors

Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.

  • 6 W (1/125 HP) ~ 90 W (1/8 HP)
  • Imperial or Metric Geared Output Shafts
  • Single-Phase 110/115 VAC or Single-Phase 220/230 VAC

Speed Controller Comparison

Comparison in Functions

DSC Series

US2 Series

Available Motors

SCM Series AC Speed Control Motors
Electromagnetic Brake Options

SCM Series AC Speed Control Motors

Speed Setting Method

- External Potentiometer

Dial Setting

- Digital Setting

- External DC Voltage

Function

Speed Display

Instantaneous Stop

Acceleration/Deceleration  Operation

Multiple-Speed Operation

4 Speed

Load Holding/

Gravitational Operation

Electromagnetic Brake

Parallel Motor Operation

Protection Function

 



©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved