The Many Advantages of Brushless Motors


Introducing the many advantages of brushless motors from Oriental Motor. Brushless motors combine permanent magnets, windings, magnetic pole sensors, and a drive circuit to perform the function of a motor. These motors can be used at a wide range of speeds, from low speed rotation to high speed rotation. In addition, permanent magnets are used in the rotor, and because there is no need to induce current into the rotor as with induction motors, brushless DC motors are compact and offer high output power and efficiency.

BLV Series R Type Brushless DC Motors
AZ Series mini Stepper Motor Driver



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved