BLV Series R Type Brushless DC Motors (BLDC Motors) (DC Input)

BLV Series R Type Brushless DC Motor Speed Control Systems

BLV Series R Type Brushless DC Motors (BLDC Motors) (DC Input)

The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.

  • Battery-operated
  • Compact and Lightweight
  • Speed Range: 1:4000 r/min
  • Communication through Modbus (RTU) and CANopen
  • DC Voltage range: 15 VDC~55 VDC
  • Load Holding (Positioning) when stopped
  • Safe Torque Off Function

Modbus RTU / CANopen


Brushless DC Motor (BLDC Motor) & Gear Motor Lineup

Output Power

Gear Options

Available Options

Power Supply

Rated Torque

Speed Range*

60 W Brushless DC Motors

60 W (1/12 HP) Brushless DC Motors & Gear Motors

Parallel Shaft

-

24 - 48 VDC

8 ~ 142 lb-in

0.86 ~ 16 N·m

1 ~ 4000 r/min

Min: 0.005 [200:1]
Max: 400 [10:1]

CS Geared

8 ~ 30 lb-in

0.86 ~ 3.4 N·m

Hollow Shaft Flat

7 ~ 288 lb-in

0.81 ~ 32.5 N·m

Round Shaft (no Gear)

32 oz-in

0.191 N·m

100 W Brushless DC Motors

100 W (1/8 HP) Brushless DC Motors & Gear Motors

Parallel Shaft

Electromagnetic Brake

24 - 48 VDC

25 ~ 240 lb-in

2.9 ~ 27.4 N·m

1 ~ 4000 r/min

Min: 0.005 [200:1]
Max: 400 [10:1]

Hollow Shaft Flat

23 ~ 470 lb-in

2.7 ~ 54 N·m

Round Shaft (no Gear)

45 oz-in

0.319 N·m

200 W Brushless DC Motors

200 W (1/4 HP) Brushless DC Motors & Gear Motors

Parallel Shaft

Electromagnetic Brake

24 - 48 VDC

50 ~ 450 lb-in

5.7 ~ 51.6 N·m

1 ~ 4000 r/min

Min: 0.01 [100:1]
Max: 400 [10:1]

Hollow Shaft Flat

47 ~ 470 lb-in

5.4 ~ 54 N·m

Round Shaft (no Gear)

90 oz-in

0.637 N·m

200 W Brushless DC Motors

400 W (1/2 HP) Brushless DC Motors & Gear Motors

Parallel Shaft

Electromagnetic Brake

24/48 VDC

101 ~ 487 lb-in

11.4 ~ 55 N·m

1 ~ 4000 r/min

Min: 0.01 [100:1]
Max: 400 [10:1]

Hollow Shaft Flat

96 ~ 956 lb-in

10.8 ~ 108 N·m

Round Shaft (no Gear)

176 oz-in

1.27 N·m

 


 

Brushless DC Motors (BLDC Motors)

BLV Series R-Type

High-Power, Compact Brushless Motors. Developed to Support the Design of Compact, Battery Driven Automation.


Compact, Lightweight Motor and Driver

Both the motor and driver are significantly smaller and lighter. The driver is approximately 80% smaller than the conventional product. The smaller driver saves valuable space in the automation equipment.

Compact Driver


Powerful

Compact Equipment

Wide Speed Range, Smooth Motion, Current Position and Position Feedback is Possible.

  • Broad speed control range of 1∼4000 r/min. Smooth performance is possible throughout the entire speed range.
  • Current position and position feedback is possible from increased motor resolution.
Smooth Performance

Wider Range of Operating Voltage

Compatible with 24∼48 VDC batteries.

Will not stop even if the battery voltage drops. Continues operating while limiting the speed and torque.

  • The driver's overvoltage alarm threshold is 63 VDC

*400 W type is 48 VDC, operating voltage range is 30 ~ 55 VDC

Power Consumption Reduced by 10%

Extended travel distance and time for transportation robots.
The number of battery charges can also be decreased.

Power consumption can be monitored via the MEXE02 Support Software
and communication.

Reduced Power Consumption


Holding when Stopped is Possible without an Electromagnetic Brake

When the motor has stopped in an excitation state, it can be used as an electrical holding brake even without a mechanical brake.

The motor enters an excitation state when the input signal “S-ON” is turned ON, and generates holding force. (Servo ON)

When the input signal “PLOOP-MODE” is turned ON, the position can be held with no deviation from the stop position.

NOTE: If the power supply to the driver is turned OFF, the holding force dissipates. This cannot be used to prevent a fall during a power outage.

ATL Function that Automatically Limits Output Torque

The ATL function limits torque and ensures that the motor does not stop when an overload alarm occurs, even when torque continues to be output at a level at which an overload alarm is detected. The motor will continue driving even if an unexpected overload occurs.

ATL Function

*Examples

  • Running into an obstacle
  • Sudden acceleration command
  • Carrying a load exceeding the transportable mass

Please disable the ATL function if the motor should stop when an alarm is output during overload.


Cable Output Direction Can be Selected

There are two motor cable output directions to choose from according to the equipment.

Cable Direction

Can be used for various applications, including transportation robots.

Applications


Compatible with Modbus (RTU) and CANopen Communication

The BLV Series R Type is compatible with the two interfaces of Modbus (RTU) and CANopen communication.

Modbus (RTU) and CANopen

Main Functions with Modbus (RTU)

Freely Create Operation Profiles - Direct Data Operation

With Modbus (RTU) communication, data can be rewritten and operations can be started at the same time.

Types of Operating Data

Operating Modes Sets the operating mode.
Position Sets the target position.
Speed Sets the operating speed.
Acceleration Rate Sets the acceleration time.
Deceleration Rate Sets the deceleration time.
Torque Limiting Value Sets the torque limiting value.

 

Gather, Send and Receive Data Across Different Axes - ID Share Mode

This function improves synchronization between axes with Modbus (RTU) communication.

Data collected from multiple axes can be sent and received, shortening the communication delay between axes.

It can also be used to send different commands to each axis at the same time.

This transmission method is unique to Oriental Motor.

Modbus RTU

Support from Startup and Operation to Maintenance

By using the Support Software MEXE02, data setting, actual operation, and confrmation via each monitor can be performed easily on a computer.

 

Simplified Main Program Thanks to Sequence Function

Can be used during stored-data operation, and comes with many sequence functions such as a timer setting for between operations and linked operation, conditional branching, and loop count. These help simplify the host system's sequence program.


Simple Settings

Various communication settings can be easily made using the “Simple communication settings”.

Simple Settings

Communication Frame Monitoring, Communication Status Monitoring

All communication frames and statuses can be monitored.

This is useful for host program startup and debugging.

Monitoring


Waveform Monitoring

The operating status of the motor (command speed, torque, I/O signal, etc.) can be checked like an oscilloscope.

Waveform measurement results can be saved as images and in CSV format.

Waveform Monitoring

Gain Tuning

Motor tracking can be adjusted according to the command.

Gain Tuning

FFT Monitoring

Visualizes mechanical resonance by analyzing frequency using FFT analysis. Noise and vibration can be reduced by adjusting the resonance suppression parameter.

FFT Monitoring


Trace Monitoring

The operating status of the motor can be continuously measured for 24 hours or longer.

Data can be saved in CSV format. Data is saved for a long period of time, making it easy to determine the cause of a problem.

Trace Monitoring

 

Long-Life, Parallel Shaft Gearhead

  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Parallel Shaft Gear Motor

The high-strength gearhead is designed to withstand high-speed revolutions. The rated life of the gearhead is 10000 hours, which is twice as long as that of our previous gearhead.

 

Flange Drive Adapter available for 100 W (1/8 HP) Parallel Shaft Gear Motors

Permissible load has been increased by mounting with a parallel shaft gearhead. Direct mounting of the rotation mechanism to wheels or rotary tables has been simplified, which helps reduce design time.

 


Hollow Shaft Flat Gearhead

  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Hollow Shaft Flat Gear Motor

Permissible Torque without Saturation

The hollow shaft flat gearhead enables permissible torque without saturation even at high gear ratios. The motor torque can be fully utilized.

 

Space Saving is Achieved with a Hollow Shaft Flat Gearhead

The output shaft can be coupled directly to your drive shaft without using a coupling. The flexible installation modes, such as installation on either the front or rear face or by using the center shaft, allows you to reduce the size and installation space of your equipment. Since no shaft-coupling parts are needed, the parts cost and assembly man-hours will also decrease.


CS Geared Motor

  • 60 W (1/12 HP)

CS Gear Motor

CS geared motors feature increased load capacity, upgraded torque, and coaxial shaft.

CS Geared Motor

 

Electromagnetic Brake

  • 100 W (1/8 HP)
  • 200 W (1/4 HP)

Electromagnetic Brake Motor

Electromagnetic Brake Models Available for Vertical Drive

The type with an electromagnetic brake is suitable for position holding during standstill and gravitational operation. Note that there are power supply restrictions when using during vertical operation (gravitational operation).

 

Brake Motor

 


Advantages and Applications of STO Certified Products

Automated Guided Vehicle (AGV/ARM)

With STO-Equipped drivers, the Safety Function Components Can Be Simplified

STO-equipped drivers eliminate the need for contactors to prevent unexpected startup. This contributes to cost reduction and space-saving for equipment.


When using a driver without STO

When using a driver without STO

When Using BLV Series R Type (STO equipped driver)

When using BLV Series Type R (STO equipped driver)

 

The STO Prevents the Unintended Start of the Motor While It is Stopped

Equipped with the STO (Safe torque off) function* that cuts off the power supply to the motor. Prevents unintended operation of the equipment and reduces risks by shutting off the power supply to the motor.

*Do not use during operation.

Prevents Unintended Startup of Automated Guided Vehicles



Connection Cables

Connection / Extension Cables

These cables are used to connect the motor and the driver.

Keep the overall length of the cable at 3.5 m or less.

 

Flexible Couplings

Flexible Couplings

These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.


Mounting Bracket

Mounting Brackets

This is an aluminum die cast mounting bracket for geared motors.

Long, horizontal holes make it easy to make fine adjustments during installation.



Rotary Encoders

Incremental Rotary Encoders

Small, thin, and lightweight stand-alone rotary encoders with an outer diameter of ϕ30 mm can be installed in tight spaces.

 

 


Power Supply Cable

Power Supply Cable

This cable is used to connect the driver and the DC power supply.

 

Flange Drive Adapter

Flange Drive Adapter

Permissible load has been increased by mounting with a parallel shaft gearhead. Direct mounting of the rotation mechanism to wheels or rotary tables has been simplified, which helps reduce design time.

*For use with 100W Parallel Shaft Gear Motors

 

Support Software

By using the Support Software MEXE02, data setting, actual operation, and confrmation via each monitor can be performed easily on a computer.

System Configuration


Part Number Code

 

CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Videos


Modular Automation

Modular Automation

Videos
AZ Series mini Stepper Motor Driver
Cooling Fans



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved