DC Input Brushless DC Motor (BLDC Motor) Speed Control Systems


25 W (1/30 HP) ~ 120 W (1/6 HP) BLS Series Brushless DC Motor (BLDC Motor) Speed Control Systems

BLS Series Brushless DC Motor Speed Control Systems

The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited. With compatibility across many types of gearheads, the BLS Series motor can easily replace AC motors that use the same gearhead.

  • Simple, compact, and cost-effective
  • Ideal for applications like conveyors and agitators
  • Reduce electricity costs
  • IP65 or IP40 available
  • Standard or RS-485 communication driver types available
  • Choose from 2 lineups with different rated torque, speed ranges, and service life specifications:
    • Use the Standard, AC Motor Compatible Type (25/40/90 W) to easily upgrade from World K Series AC gear motors
      • 25 W (1/30 HP), 40 W (1/19 HP), 90 W (1/8 HP)
    • Use the High Strength, Long Life Type (30/60/120 W) for new machine designs requiring higher performance
      • 30 W (1/25 HP), 60 W (1/12 HP), 120 W (1/6 HP)

15 W (1/50 HP) ~ 100 W (1/8 HP) BLH Series Brushless DC Motor (BLDC Motor) Speed Control Systems

BLH Series Brushless DC Motor Speed Control Systems

The BLH Series Driver has been updated to now include three driver types; RS-485 Communications type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type or RS-485 communication type). RS-485 Communication and Digital type driver is used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet you application needs.

The BLH Series comes with long-life, high-strength gearheads that can produce up to 600 lb-in of torque.

  • Compact, Board-type Driver (Analog, RS-485 Communication or Digital type)
  • Cable or Connector Type Motors
  • Speed Control via Potentiometer, DC Voltage or Support Software (Digital type)
  • Torque Sensing and Monitoring (RS-485 or Digital type)
  • 24 VDC
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Available

60 W (1/12 HP) ~ 400 W (1/2 HP) BLV Series R Type Brushless DC Motor (BLDC Motor) Speed Control Systems

BLV Series R Type Brushless DC Motor Speed Control Systems

The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.

  • Battery-operated
  • Compact and Lightweight
  • Low speed operation from 1 r/min
  • Communication through Modbus (RTU) and CANopen
  • 24 - 48 VDC
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Available

Brushless DC Motor (BLDC Motor) & Gear Motor Comparison

Product Series

 

BLS Series Brushless DC Motors (DC Input)

BLH Series Brushless DC Motors & Gear Motors

BLV Series R-Type Brushless DC Motors (DC Input)

BLS Series Brushless DC Gear Motors

BLH Series Brushless DC Motors

Features

Standard or RS-485 Communication Type Drivers

Simple, compact, and cost-effective

Reduces electricity costs

Ideal for applications like conveyors and agitators

Compact Board Type Driver
(Analog, RS-485 or Digital type)

Torque Limiting

Battery Operated

Compact Driver (Modbus RTU, CANopen) Driver

Output Power

25 W (1/30 HP)
30 W (1/25 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
120 W (1/6 HP)

15 W (1/50 HP)
30 W (1/25 HP)
50 W (1/15 HP)
100 W (1/8 HP)*

60 W (1/12 HP)
100 W (1/8 HP)
200 W (1/4 HP)
400 W (1/2 HP)

Power Supply

24 VDC

24 VDC

24 VDC
48 VDC

Gear Types

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Available Options

IP65 & IP40 Types

Electromagnetic Brake

Electromagnetic Brake

Torque Setting

Yes
(RS-485 with Support Software)

Yes†
(RS-485 or Digital driver with Support Software)

Yes

Monitoring

Yes
(RS-485 with Support Software)

Yes†
(RS-485 or Digital driver with Support Software)

Yes

# of Speed Settings

2 settings
256 settings (with RS-485)

2 settings

8 settings
(with RS-485 or Digital driver‡)

8 (with direct/discrete)

256 (with remote inputs)

Speed Control Range

100 ~ 4000 r/min

100 ~ 3000 r/min
(80 ~ 3000 r/min‡)

1 ~ 4000 r/min

Rated Torque

0.85 to 575.3 lb-in

0.44 to 600 lb-in

2 ~ 956 lb-in

Learn More

BLS Series Brushless DC Motors (DC Input)

BLH Series Brushless DC Motors & Gear Motors

BLV Series R-Type Brushless DC Motors (DC Input)

*100W available with Analog type driver only
† not available on Analog type driver
‡ RS-485 or Digital driver type


 






©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved