The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited. With compatibility across many types of gearheads, the BLS Series motor can easily replace AC motors that use the same gearhead.
The BLH Series Driver has been updated to now include three driver types; RS-485 Communications type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type or RS-485 communication type). RS-485 Communication and Digital type driver is used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet you application needs.
The BLH Series comes with long-life, high-strength gearheads that can produce up to 600 lb-in of torque.
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
Product Series
|
|||
![]() |
|||
Features |
Standard or RS-485 Communication Type Drivers Simple, compact, and cost-effective Reduces electricity costs Ideal for applications like conveyors and agitators |
Compact Board Type Driver Torque Limiting |
Battery Operated Compact Driver (Modbus RTU, CANopen) Driver |
Output Power |
25 W (1/30 HP) |
15 W (1/50 HP) |
60 W (1/12 HP) |
Power Supply |
24 VDC |
24 VDC |
24 VDC |
Gear Types |
Parallel Shaft Hollow Shaft Flat Round Shaft (no Gear) |
Parallel Shaft Hollow Shaft Flat Round Shaft (no Gear) |
Parallel Shaft Hollow Shaft Flat Round Shaft (no Gear) |
Available Options |
IP65 & IP40 Types |
Electromagnetic Brake |
Electromagnetic Brake |
Torque Setting |
Yes |
Yes† |
Yes |
Monitoring |
Yes |
Yes† |
Yes |
# of Speed Settings |
2 settings |
2 settings 8 settings |
8 (with direct/discrete) 256 (with remote inputs) |
Speed Control Range |
100 ~ 4000 r/min |
100 ~ 3000 r/min |
1 ~ 4000 r/min |
Rated Torque |
0.85 to 575.3 lb-in |
0.44 to 600 lb-in |
2 ~ 956 lb-in |
Learn More |
*100W available with Analog type driver only
† not available on Analog type driver
‡ RS-485 or Digital driver type