September 29, 2017 - Oriental Motor Upgrades MDP Series Axial Fans to IP68 Degree of Protection

MDP Series Axial Fans

Torrance, CA – ORIENTAL MOTOR USA CORP

MDP Series Axial Fans Now Conforms to IP68 Rating Under the IEC Standards

Oriental Motor is pleased to announce the reclassification of the MDP Series axial fans from IP55 to IP68 degree of protection. The MDP Series axial fans can now be used in locations that are prone to water splashing under IP68 classification. The MDP Series also includes a stop sensor that outputs a signal when the fan stops

IP68 degree of protection prevents ingress of jet water from all directions. More specifically, 3.3 gal/min (12.5 L/min), 120 inH2O (30 kPa) jet water from all directions from a distance of 9.8 ft. (3 m) for 3 minutes.

The MDP Series is available with 24 VDC input and frame sizes from 3.15 in. (80 mm) up to 4.69 in. (119 mm). Fan kits are available and includes axial fan, finger guard and mounting screws. Thermostats are also available for temperature controlled environment.

The MDP Series is available with 24 VDC input and frame sizes from 3.15 in. (80 mm) up to 4.69 in. (119 mm). Fan kits are available and includes axial fan, finger guard and mounting screws. Thermostats are also available for temperature controlled environment.

Visit our web site to learn more about the MDP Series IP68 splash proof DC input axial fans:

http://www.orientalmotor.com/cooling-fans/dc-axial-fans-ip68-mdp-series.html

ABOUT ORIENTAL MOTOR 
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia. Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 1-800-468-3982

Stay Informed
IP68 Splash Proof DC Fans



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved