OVR Series Cartesian Robots

OVR Series Cartesian Robots

The OVR Series Cartesian 3-axis small robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Cartesian Robots, also known as Gantry or Linear Robots, utilized three linear, sliding joints to move through a 3-dimensional space. These robots utilize rigid joints that are each perpendicular to each other provide high reliability and precision for X-Y-Z movement. Control with the MRC Series controller and AZ Series motor drivers.

  • Delivered with three linear slides assembled, reducing equipment startup time and labor
  • Moving range 300 mm × 300 mm × 100 mm (X-Y-Z)
  • Transportable mass 2.5 kg

Product Lineup

Cartesian Robots

Number of Axes

Moving Range

Transportation Mass

Power Input

3-axis Cartesian OVR Robot

3-Axis Cartesian Robot

300 x 300 x 100 mm

2.5 kg

24 VDC


 

SCARA Robots

3-axis

Cartesian Robots Delivered Assembled

OVR3AR030030Z10K-C

  • Combined with electric linear slides on three axes
  • Contributes to reduced equipment startup time and labor saving
  • Moving range 300 mm × 300 mm × 100 mm (X-Y-Z), transportable mass 2.5 kg
     

Built-in Battery-Free Absolute Encoder

The αSTEP AZ Series (DC input) is used for all axes. No external sensors are required, simplifying the wiring. No battery is needed, so maintenance can be reduced. Absolute Mechanical Sensor

Easy Maintenance

Absolute Mechanical Sensor

Some motors can be replaced by the customer. This cuts down on the burden of maintenance (both cost and time) after deployment.

*Oriental Motor also replaces motors during maintenance. Please contact your nearest Oriental Motor sales office.

 

 

 

 

 

 

 

 

 

Simple Control with a Robot Controller

Knowledge of "Networks", "Ladder Programs", and "Kinematics operations" is needed to run robots.
OVR utilizes a robot controller, making it easy to start up and control the robot, even without robot control experience. Simple Control with a Robot Controller

Product Line

 

  • MRC01 and AZ Series mini Driver (up to 7) in a single package
  • Equivalent to A4 size (300 mm × 180 mm × 85 mm) for space saving
  • Easy wiring reduces the risk of mis-wiring
  • Fewer parts to be purchased

 

Integrated Robot Controller & Drivers

MRCU Series

MRCU Integrated Robot Controller & Drivers

Robot Controller

  • Easily introduce custom-built robots to existing systems
  • Direct control via EtherNet/IP™
  • Easy setup even for beginners (no ladder logic)
  • Experience the "MRC Studio" programming software (trial version) before purchase
  • Use with the OVR Series Cartesian Robot

MRC01-C

MRC01-C Cartesian Robot Controller

Programming Software MRC Studio

MRC Studio Free Download

  • Dedicated software that provides support from start-up to maintenance
  • Create operation programs from a PC to set and edit various parameters
  • Teaching and various condition monitoring functions available
  • *The MRC Studio software and EDS files can be downloaded from the Oriental Motor website.
  • *MRC Studio Simulator (free) is also available for robot operation checks before purchase.

 

MRC Reality (AR App for Mobile)

MRC Reality AR App for Mobile

We have an iPhone/iPad app that allows a robot to be seen in real space to simulate its operation. This simulator allows you to make the small robot OVR appear in the actual space and check its size and range of motion. Please use it to check the size and mechanism movement that are difficult to grasp from catalog information alone. Please contact our technical support for the details.

Use your smartphone or tablet
Download here for free

MRC Reality AR App for Mobile App Store QR Code

End Effector

 

The EH Series of electric grippers equipped with the αSTEP AZ Series can be controlled as an end effector by the robot controller. EH Series End Effector Product Line

Applications

The EH Series of electric grippers equipped with the αSTEP AZ Series can be controlled as an end effector by the robot controller.EH Series End Effector Applications

Fine Gripping Force Control

EH Series End Effector Applications

Fine current control allows the gripping force to be finely changed and adjusted.
Grips everything from delicate parts to slippery loads appropriately, gently or firmly as needed.

 

 

 

 

 

 

 

 

 

 


Robot Flange Adapter

Articulated end effector mounting conforms to ISO 9409-1-31.5-4-M5.

The EH Series of electric grippers can be mounted using the robot flange adapter.

Robot Flange Adapter

 

Product Name

P3F1 (For EH3-AZAKH)

P3F2 (For EH4-AZAKH, EH4T-AZAKH)

 

 


Connection Cables

Contact technical support

CCM010Z2ABF Connection Cable for AZ mini Driver


3-axis Cartesian Right Type MRC01-C System Configuration 3-axis Cartesian MRC01-C Left Type System Configuration



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved