Rack and Pinion System L Series - AZ Series Equipped

Rack and Pinion System L Series - AZ Series Equipped

αSTEP

Rack and Pinion System L Series - AZ Series Equipped

The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.

  • Horizontal or Vertical movement
  • High-Speed or High-Transportable-Mass Type
  • Electromagnetic Brake options
  • AZ Series Driver required*

Mechanical Absolute Encoder

Mechanical Absolute Encoder


Product Lineup

Driver Power Input

Actuator

Type

Options

Max. Trans. Mass
(kg)

Max. Speed
(mm/s)

Stroke
(mm)

AC Input

AC Input
60 mm Horizontal
Rack and Pinion

High-Speed

Electromagnetic Brake

7

0 ~ 500

100 ~ 800

10

0 ~ 250

High-Transportable-Mass

30

0 ~ 90

AC Input
80 mm Horizontal
Rack and Pinion

High-Speed

Electromagnetic Brake

7

0 ~ 500

100 ~ 1000

20

0 ~ 250

High-Transportable-Mass

70

0 ~ 40

100

0 ~ 20

AC Input
60 mm Vertical
Rack and Pinion

High-Speed

Electromagnetic Brake

5.2 ~ 6.5*

0 ~ 500

100 ~ 800

8.2 ~ 9.5*

0 ~ 250

High-Transportable-Mass

28.2 ~ 29.5*

0 ~ 90

AC Input
80 mm Vertical
Rack and Pinion

High-Speed

Electromagnetic Brake

5.2 ~ 6.5*

0 ~ 500

100 ~ 1000

18.2 ~ 19.5*

0 ~ 250

High-Transportable-Mass

68.2 ~ 69.5*

0 ~ 40

98.2 ~ 99.5*

0 ~ 20

Driver Power Input

Actuator

Type

Options

Max. Trans. Mass
(kg)

Max. Speed
(mm/s)

Stroke
(mm)

DC Input


DC Input
60 mm Horizontal
Rack and Pinion

High-Speed

Electromagnetic Brake

5

200 100 ~ 500

10

100

High-Transportable-Mass

30

50

DC Input
80 mm Horizontal
Rack and Pinion

High-Speed

Electromagnetic Brake

7

150 100 ~ 1000

20

60

High-Transportable-Mass

50

20

100

10

DC Input
60 mm Vertical
Rack and Pinion

High-Speed

Electromagnetic Brake

5

200 100 ~ 500

10

100

High-Transportable-Mass

30

50

DC Input
80 mm Vertical
Rack and Pinion

High-Speed

Electromagnetic Brake

7

150 100 ~ 1000

20

60

High-Transportable-Mass

50

20

100

10

*Max. Vertical Transportable Mass varies by Rack Length.


 

Easy to Use Linear Motion Mechanism that is "Compact" and "High Strength"

Rack and Pinion Linear Actuators

The Rack and Pinion System can easily convert the motor's rotation to linear motion. The linear motion mechanism has a compact design but it can transport large loads due to its high-strength fabrication.

Rack and Pinion Linear Actuator Structure

Vertical Operation Can Handle a Max. Transportable Load of 100 kg

A variety of transportable mass and stroke are available to match your equipment.

High Transportable Mass

Improved Design Efficiency

Reduces Startup Time

The rack-and-pinion system reduces the parts conventionally used and greatly decreases the number of work hours for design and labor.

Space Saving

The screw holes at both ends of the rack can be fixed to let the body travel. Effective for equipment whose size makes it impossible to ensure motor space.

Space Saving

Setting in Millimeter Increments

The drive motor is equipped with the AZ Series hybrid control system. By combining with the MEXE02* support software, the linear motion can be easily set in millimeter increments, which allows for various linear motion applications.

MEXE02 Control

Applications

The Rack and Pinion Systems have many applications and they are easy to use.

Applications

 

Absolute System Equipped with the αSTEP AZ Series Hybrid Control System

No Home Sensor Required

Mechanical Absolute Encoder

Oriental Motor has developed and patented a compact, low-cost, battery-free mechanical type absolute sensor. The αSTEP AZ Series is available at affordable prices and can contribute to improved productivity and cost reductions.

Because it is an absolute system, no home sensor is required.

High-Speed Return-to-Home Operation

Because return-to-home is possible without using a home sensor, return-to-home can be performed at high speed without taking the specifications for sensor sensitivity into account, allowing for a shortened machine cycle.

Reduced Cost

Sensor and wiring costs can be reduced, allowing for lower system costs.

Simple Wiring

Wiring is simplified, and the degree of freedom for equipment design is increased.

Not Affected by Sensor Malfunctions

No need to worry about sensor malfunctions, sensor damage or sensor disconnection.

Improved Return-to-Home Accuracy

Home position accuracy is increased because the return-to-home action is performed regardless of any variations in home sensor sensitivity.

Easy Home Position Setting

The home position can be easily set by pressing a switch on the front of the driver, which is saved by the absolute sensor. In addition, home setting is possible with the MEXE02 support software or by using an external input signal.

HOME Setting Switch

*Requires AZ Series Driver

Return-to-Home Not Required (Built-in Controller Type Driver)

If the power shuts down during a positioning operation, the positioning information is retained. Furthermore, for built-in controller types, positioning operations can restart without a return-to-home when recovering from an emergency stop or a blackout.

Return to Home

Battery-Free

No battery is required because it is a mechanical-type sensor. Because positioning information is managed mechanically by the absolute sensor, the positioning information can be preserved, even if the power turns off, or if the cable between the motor and the driver are disconnected.

Reduced Maintenance

Because there's no battery that needs replacing, maintenance time and costs can be reduced.

Unlimited Driver Installation Possibilities

Because there is no need to secure space for battery replacement, there are no restrictions on the installation location of the driver, improving the flexibility and freedom of the layout design of the control box.

Safe for Overseas Shipping

With normal batteries that self-discharge, care must be taken when the equipment requires a long shipping time, such as when being sent overseas. The absolute sensor does not require a battery, so there is no limit to how long the positioning information is maintained. In addition, there's no need to worry about various safety regulations, which must be taken into consideration when shipping a battery overseas.

Position Holding Even When the Cable Between the Motor and Driver is Detached

Positioning information is stored within the absolute sensor.

 

Electromagnetic Brake

Stepper Motor with Brake Option

These products have built-in power-off activated electromagnetic brakes. When power is accidentally cut off due to a blackout or other unexpected events, the electromagnetic brake holds the load in position to prevent it from dropping or moving. Also, when the motor is at standstill, it can be held by the electromagnetic brake. It is possible to suppress the heat generated from the motor by turning off the motor current.


 

 

AZ Series AC Input Drivers

αSTEP AC Input Drivers

The αSTEP AZD (AC Input) Drivers offers superior high speed performance, high functionality and closed loop control. There are no external sensors to buy as the motor and driver complete the system. Advanced operation and function control is included through our MEXE02 software (free download). The αSTEP AZD (AC Input) Drivers can perform quick positioning operations over a short distance without the need for tuning, while providing smooth performance.

  • Built-in Protective Functions
  • Emergency Torque Off Function
  • Pulse Input, Pulse Input with RS-485 Communications, Built-in Controller (Network), EtherCAT, EtherNet/IP™ or PROFINET Types
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • For use with αSTEP AZ Series Motors (AC Input)

 

AZ Series DC Input Drivers

αSTEP DC Input Drivers

The αSTEP DC Input Drivers offer 24/48 VDC input voltage, high functionality and closed loop control. There are no external sensors to buy as the motor and driver complete the system. The αSTEP AZD-K (DC Input) can perform quick positioning operations over a short distance without the need for tuning, while providing smooth performance.

  • Built-in Protective Functions
  • Pulse Input, Pulse Input with RS-485 Communications, Built-in Controller (Network), EtherCAT, EtherNet/IP™ or PROFINET Types
  • 24/48 VDC
  • For use with αSTEP AZ Series Motors (DC Input)

 

Connection Cables (required)

Cables

The motor cable and electromagnetic brake cable from the motor cannot be connected directly to the driver. When connecting to a driver, use a connection cable.

Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.


 

Sensor Set

Sensor Set

This is a compact sensor that takes into consideration the installation space. It is easy to detect the rack position.


Item

Frame Size

PARP-PS2B

60 mm

PARP-PS4B

80 mm

 

Rotary Encoders

Incremental Rotary Encoders

Small, thin, and lightweight stand-alone rotary encoders with an outer diameter of ϕ30 mm can be installed in tight spaces.

 

 

 

System Configuration

AC Input

System Configuration

DC Input

 

 


Product Number Code

AC Input

Part Number Code

DC Input

 

CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads





©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved