Rack and Pinion Linear Actuators


αSTEP Rack and Pinion System L Series - Position Control - AZ Series Equipped

Rack and Pinion System L Series - AZ Series Equipped

The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.

  • Horizontal or Vertical movement
  • High-Speed or High-Transportable-Mass Type
  • Electromagnetic Brake options
  • AZ Series Driver required*

αSTEP Linear Head Rack and Pinion System LJ Series - Position Control - AZ Series Compatible

Rack and Pinion System LJ Series - AZ Series Equipped

When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications. Use with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.

  • Horizontal or Vertical movement
  • 200 kg Mass Transportable Mass
  • Electromagnetic Brake options
  • AZ Series Driver required*

Rack and Pinion System L Series - Speed Control - DSC Series Equipped

Rack and Pinion System L Series - DSC Series Equipped

The Rack and Pinion System L Series- DSC Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The on-board AC speed control motor allows for reasonable speed control.

  • Vertical movement
  • 3 Rack Speeds available: 10, 20 or 45 mm/s
  • Electromagnetic Brake included
  • DSC Series Speed Controller required (sold separately)

Linear Head Rack and Pinion System LJ Series - KIIS Series Compatible

Rack and Pinion System L Series - KIIS Series Equipped

When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications. Use with Three-Phase AC Induction Motors KIIS Electromagnetic Brake type.

  • Horizontal or Vertical movement
  • 200 kg Mass Transportable Mass
  • Electromagnetic Brake included

Electric Grippers / Robotic Grippers

Electric Grippers - AZ Series Equipped

A rack-and-pinion mechanism equipped with an AZ Series motor combined with an EH Series electric gripper. Its delicate grip, like that of a human hand, assists in automation and labor-saving.

  • Provides Delicate, Human-like Grip for Robotic Applications
  • 2-Finger or 3-Finger Types
  • Built-In battery-free absolute sensor, for constant monitoring of motor position information without an external sensor
  • High reliability with closed loop control
  • High efficiency technology reduces motor heat generation and saves energy
  • AZ Series Driver (DC Input) required*


αSTEP AZ Series Product Family





©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved