Rack and Pinion System L Series - AZ Series Equipped

Rack and Pinion System L Series - DSC Series Equipped

Rack and Pinion System L Series - DSC Series Equipped

The Rack and Pinion System L Series- DSC Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The on-board AC speed control motor allows for reasonable speed control.

  • Vertical movement
  • 3 Rack Speeds available: 10, 20 or 45 mm/s
  • Electromagnetic Brake included
  • DSC Series Speed Controller required (sold separately)

Product Lineup

Actuator

Basic Rack Speed
(mm/s)

Power Supply
(VAC)

Max. Trans. Mass
(kg)

Speed Control Range*
(mm/s)

Stroke
(mm)

Rack and Pinion Speed Control Motors

60 mm Vertical
Rack and Pinion

10

Single-Phase 100-120

Single-Phase 200-240

26

1.9 ~ 10

100 ~ 800

20

11

4.8 ~ 25

45

6.6

9.5 ~ 50

Rack and Pinion Speed Control Motors

80 mm Vertical
Rack and Pinion

10

Single-Phase 100-120

Single-Phase 200-240

67

2.2 ~ 11

100 ~ 1000

20

33

4.5 ~ 23

45

18

9.3 ~ 49

*Values shown are for 60 Hz.


 

Easy to Use Linear Motion Mechanism that is "Compact" and "High Strength"

Rack and Pinion Linear Actuators

The Rack and Pinion System can easily convert the motor's rotation to linear motion. The linear motion mechanism has a compact design but it can transport large loads due to its high-strength fabrication.

Rack and Pinion Linear Actuator Structure

Shorter Time Between Design to Start-up

The Rack and Pinion System can reduce the number of parts used, and it can also significantly reduce the time spent on design and assembly.

Shorten Design Time

Three Variable Speed Ranges Available

The DSC series AC speed control motor allows for speed control in vertical operation. Select from three variable speed ranges according to the frame size.

Speed Range

Applications

Rack-and-pinion systems, which are applicable to a variety of applications, are user-friendly products that can be selected according to the application needs.

Rack and Pinion Applications

 

Electromagnetic Brake with Deceleration Feature

Stepper Motor with Brake Option

These products have built-in power-off activated electromagnetic brakes. When power is accidentally cut off due to a blackout or other unexpected events, the electromagnetic brake holds the load in position to prevent it from dropping or moving. Also, when the motor is at standstill, it can be held by the electromagnetic brake. It is possible to suppress the heat generated from the motor by turning off the motor current.

Always ensure the Deceleration Feature is turned on.

Deceleration Control Function (Electromagnetic Brake Type)

This function applies brake current automatically to regulate the speed when the motor rotates faster than the set speed. Ideal for vertical, gravitational or horizontal operations. Can also be used for position holding.

 

 

DSC Series AC Speed Controller

DSC Series Speed Controllers

Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are built into this compact driver.

  • Compact and Cost Effective
  • Advanced Controller with simple data input and digital indicator built in
  • Easy to control, digitally or manually, up to 20 units from one control method
  • Closed loop system for reliable performance and CPU controlled for improved speed regulation
  • Vertical Operation is possible
  • Single-Phase 100-120 or 200-240 VAC
  • Capacitor included

 

Sensor Set

Sensor Set

This is a compact sensor that takes into consideration the installation space. It is easy to detect the rack position.


Item

Frame Size

PARP-PS2B

60 mm

PARP-PS4B

80 mm

 

Limit Switch Set

Sensor Set

Reciprocating motion can be performed easily.


 

Connection / Extension Cables

Connection Cables

These cables extend the distance between the motor and controller. Use flexible connection cable in applications where the cable is bent or flexed.

*Connection cables required (sold separately).

 

System Configuration

System Configuration

 

 


Product Number Code

Product Number Code

CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.


Speed Controllers



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved