Rack and Pinion System L Series - AZ Series Equipped

Speed Controller

Speed Controler for Rack and Pinion Systems - DSC Series

Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are built into this compact driver.

  • Compact and Cost Effective
  • Advanced Controller with simple data input and digital indicator built in
  • Easy to control, digitally or manually, up to 20 units from one control method
  • Closed loop system for reliable performance and CPU controlled for improved speed regulation
  • Single-Phase 100-120 or 200-240 VAC
  • Capacitor included

 


Speed Controller Lineup

Stepper Motor Drivers

Driver

Rack and Pinion System

Power Supply

Speed Controller

DSCD6UAM

LM2F-DSC

Single-Phase 100-120 VAC

DSCD6ECM

Single-Phase 200-240 VAC

Network Type Driver

Speed Controller

DSCD25UAM

LM4F-DSC

Single-Phase 100-120 VAC

DSCD25ECM

Single-Phase 200-240 VAC

High Reliability

Low Noise Gives Peace of Mind and System Configuration is Simple

Low Noise

Alarm Output Increases Reliability

Thanks to the closed loop control, feedback on the motor status is provided to the controller in real-time. An alarm signal is output when an abnormality, such as motor lock due to overload, occurs and the supply of power to the motor is stopped.

Alarm Output

 

Continuous Duty Range

Continuous operation is possible in this region within the specification rating.

Continuous Duty Torque Specifications

 

Advanced Performance, Simple Control

Speed and Other Settings are Shown and can be Entered Directly

Simple Interface

Closed Loop Control

With a built-in tachogenerator on the back of Oriental Motor's Speed Control motors, the output speed of the AC motor is supplied to the Controller ensuring accurate speed control along with alarm warnings if any abnormalities occur.

Closed Loop Control

Speed Regulation (Load) is Improved

By making the control circuit CPU-controlled, the speed regulation (load) has improved. It is possible to make the deviation for the speed command and speed detection values almost 0, and the speed regulation has been improved from -5% to ±1%*. *Permissible torque when at 1000 r/min.

Parallel Motor Operation (20 Units Max.)

A single external speed potentiometer can operate a maximum of 20 units in parallel. Fine adjustment of each motor's speed can be performed by changing the controller's parameters.

Parallel Motor Operation


Speed Control (4 speeds)

4 units of operating data can be set, and can be switched with I/O during operation.

4 Speed Settings

Acceleration/Deceleration

Makes the motor movement at start/stop smoother. It is possible to set acceleration/deceleration differently for each of the 4-speed data units.

Acceleration / Deceleration


Bi-Directional Operation

Performs the operation according to the command for rotation direction.

Bi-Directional Operation

Instantaneous Bi-Directional Operation

Instantaneously switches the rotation direction of the motor while operating. (Short cycle change conditions can be created)

Instantenous Bi-Directional Operation


Speed Range Control

It is possible to limit the speed setting in advance with speed range.

Speed Control Range

Instantaneous Stop

Stops the operating motor instantaneously. (Short cycle run/stop conditions can be created)

Instantenous Stop


Compact, Easy Installation

Compact

The controller volume is 63% smaller than a general inverter.

Compact Controller

Side-by-Side Installation Saves Space

The body width is 1.38 in. (35 mm) and even when using multiple speed controllers, the installation is compact because they can be installed side by side.

Side-by-Side Mounting


Slim Body Control Box

The speed controller depth is 3.54 in. (90 mm). It can be installed in slim body control cabinets.

Slim Body

Easy DIN Rail Installation

The speed controller can be installed directly on the DIN rail.

DIN Rail Mounting


Connecting the Motor and Driver is Easy using a Connector

Wiring the speed controller and motor together uses a connector, so installation and removal are easy.

Easy Connection

Screwless I/O Wiring Requires No Crimping or Screwing

No need for soldering or crimping tools, and no torque management for screws is necessary. This reduces wiring time and maintenance.

Easy Wiring


 

External Speed Potentiometer

External Speed Potentiometer

Sets and adjusts the motor's speed.

(20 kΩ, 1/4 W and with a linear resistance vs. angle curve)

 

Potentiometer Mounting Plate

DIN rail mounting bracket for the external speed potentiometer.

 

General Purpose I/O Cables

Driver Cable

It is a general-purpose multi-core cable convenient for connection between the driver and host controller.

 

Item

Length

CC16D005B-1

1.6 ft. (0.5 m)

CC16D010B-1

3.3 ft. (1 m)

CC16D015B-1

4.9 ft. (1.5 m)

CC16D020B-1

6.6 ft. (2 m)

Capacitor Mounting Bracket

Capacitor Mounting Bracket

This capacitor mounting plate allows you to attach an AC motor or Fan motor’s capacitor on a DIN rail. You can attach or detach in on a DIN rail with a one screw. There is no need for a separate end plate or additional components.

Capacitor Connector Lead Wires (5 Sets)

Capacitor Lead Wire Set

Lead wire set for AC motor capacitors.

  • 5 sets 1 part number = 5 sets (10 lead wires).  5 White / 5 Red
  • Be sure to use capacitor cover

 

System Configuration

System Configuration

 

 


Product Number Code

Product Number Code

CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.


Rack and Pinion Systems
Brushless DC Motors



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved