Actuators - Push

 


Electric Actuators with a Motor and Linear Push/ Pull Mechanism

Electric Linear Cylinders

EAC Endurance testing machine

This actuator combines a motor with a linear motion mechanism, making it ideal for pushing and pulling workpieces. Applications include press fitting and lifting parts.

EAC Series

 

Compact Linear Cylinders

wafer pin DR series

This actuator combines a stepping motor and ball screw and is ideal for pushing and pulling small workpieces and for fine adjustments. Applications include focusing cameras and clamping parts.

DR/DRS2 Series

 

Rack and Pinion

L Series lift

This actuator combines a motor with a rack and pinion mechanism. Available in two types, horizontal and vertical, this product offers high flexibility in installation. Applications include sorting goods and transporting large loads.

LJ Series L Series

LJ / L Series

 

Stepper Motor Linear Attachments

This linear motion mechanism uses a sliding screw and a plastic nut. It can be attached to a stepping motor without coupling. Applications include syringe pumps and test tube transport.

Stepper Motor Linear Attachments

 

 

 

 

Download Product Literature
Motor Sizing Tools
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved