Industrial Robots - Inspection

The OVR Series is a small robot with a simple mechanism that can be easily controlled and constructed cost-effectively. We offer a range of compact shapes and operating mechanisms for modifying existing lines.


Select Robot Based on Operating Conditions

Number of Axes

4-axis, 5-axis, 6-axis 3-axis

Max. Reach/ Moving Range

350 ~ 830 mm

300 x 300 x 100 mm

Transportation Mass

1 ~ 5 kg

2.5 kg

Robot Type

Articulated Robot

 

Cartesian Robot

Cartesian Robot

 

 

Download Product Literature
Motor Sizing Tools
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved