Network Communications

Motor control via network communication can detect the status of the motor directly by data. This results in a shorter development period and increased reliability and maintainability of equipment. Oriental motor offers drivers with the below network communication types.



Select Network Communication Type

EtherCAT Network

EtherNet/IP

PROFINET

Modbus RTU

Modbus TCP UDP

 

 

Download Product Literature
Motor Sizing Tools
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved