EtherNet/IP

EtherNet/IP Network Products

With the EtherNet/IP driver, the operating data can sent from the host system or can be set in the driver and selected and executed from a host system. Host system connection and control are performed with I/O Stored Data or EtherNet/IP communications.

EtherNet/IP™ is a trademark of ODVA.


Configuration

EtherNet/IP Network

 

EtherNet/IP Compatible Products

Products that can include EtherNet/IP Communication

αSTEP AZ Series Stepper Motors with Mechanical Absolute Encoder

Closed Loop, Absolute Encoder Stepper Motors - AZ Series

The αSTEP AZ Series stepper motors offer high efficiency, low vibration and incorporates our newly developed Mechanical Absolute Encoder for absolute-type positioning without battery back-up or external sensors to buy. Closed loop performance without hunting or gain tuning. Available with a built-in controller or pulse input driver which substantially reduces heat generation from the motor through the use of high-efficiency technology. Requires αSTEP AZ Series Driver.

  • Battery-Free, Mechanical Absolute Encoder Stepper Motors
  • Closed Loop Performance, No Hunting or Gain Tuning
  • AC or DC Input Types
  • Parallel Shaft and Right Angle Geared Types for Higher Torque, Space Savings
  • Electromagnetic Brake Type Available
  • αSTEP AZ Series Stepper Motor Driver Required*

αSTEP AZ Series Linear Actuators

Linear Actuators

Motors offer excellent controllability and are therefore used as the drive sources of various automated equipment. In many cases a motor is combines with various mechanical components such as a ball screw, belt and pulley, and rack and pinion to convert the motor rotation to a different type of motion needed to drive the equipment. Oriental Motor has various linear actuators consisting of a motor assembled with the necessary mechanical components to meet the various needs of automated equipment.

  • Electric Slides, Electric Cylinders, Compact Linear Actuators, Electric Grippers and Rack-and-Pinion Systems
  • Battery-Free, Mechanical Absolute Encoder Stepper Motors
  • AC or DC Input Types
  • Electromagnetic Brake Type Available
  • αSTEP AZ Series Stepper Motor Driver Required*

αSTEP Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators

αSTEP  AZ Series DGII Hollow Rotary Actuators

The DGII Series is a line of of products that combine a high rigidity hollow rotary table with an αSTEP absolute encoder AZ series closed loop stepper motor and driver package. It retains the ease of use of a stepper motor, while also allowing for highly accurate positioning of large inertia loads.

  • Integrated actuator and stepper motor makes design easier
  • Vertical or Horizontal Mount Motor Types
  • Easy Home Setting and Return-to-Home without need for sensors
  • Large-diameter hollow output table
  • AC or DC Input
  • αSTEP AZ Series Stepper Motor Driver Required*

OVR Series Robots and Controllers

Small Robot OVR

The OVR Series offers Articulated 4-axis, 5-axis, and 6-axis small horizontal transport robots, SCARA robots and Cartesian robots with a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

  • Articulated, SCARA and Cartesian / Gantry Robot are available
  • Transportable mass 1 ~ 5 kg
  • Compact and lightweight
  • Control with the MRC Series controller and AZ Series motor drivers

AZX Series Battery Free Absolute Encoder Servo Motors

Battery Free Absolute Encoder Servo Motors

These servo motors are equipped with a battery-free absolute encoder. They are suitable for continuous speed control or positioning applications with a large amount of travel since they achieve high torque in the high speed range. The basic operations are the same as the AZ Series, making combined use of equipment easy.

  • Compact and High Power
  • Wide Variable Speed Range
  • Standard or Planetary Geared Type
  • Electromagnetic Brake Types
  • AZX Series Driver Required*

 


We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-GO-VEXTA (468-3982)




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved