AZX Series Battery Free Absolute Encoder Servo Motors

Servo Motor Drivers

Battery Free Absolute Encoder Servo Motor Driver - AZX Series

The AZXD Servo Motor Drivers are suitable for continuous speed control or positioning applications with a large amount of travel since they achieve high torque in the high speed range. These drivers are EtherCAT, EtherNet/IP, or PROFINET-compatible. The host control device and driver can be connected with one EtherCAT, EtherNet/IP, or PROFINET communication cable, reducing wiring. Advanced operation and function control are included through our MEXE02 software (free download). The basic operations are the same as the AZ Series, making combined use of equipment easy.

  • Built-in Protective Functions
  • Monitoring Functions
  • Single-Phase/Three-Phase 200-240 VAC
  • For use with AC Input AZX Series Motors

EtherNet/IP compatible

EtherCAT

PROFINET logo

Battery Free Absolute Sensor

Servo Motor Driver

Driver

Communication

Power Input

Motor Output Power

Single-Phase/Three-Phase 200-240 VAC Servo Motor Driver

AZXD-SEP Servo Motor Driver

EtherNet/IP™

Single-Phase 200-240 VAC /
Three-Phase 200-240 VAC

400 W (1/2 HP)

600 W (4/5 HP)

Single-Phase/Three-Phase 200-240 VAC Servo Motor Driver

AZXD-SED Servo Motor Driver

EtherCAT

Single-Phase 200-240 VAC /
Three-Phase 200-240 VAC

400 W (1/2 HP)

600 W (4/5 HP)

Single-Phase/Three-Phase 200-240 VAC Servo Motor Driver

AZXD-SPN Servo Motor Driver

PROFINET

Single-Phase 200-240 VAC /
Three-Phase 200-240 VAC

400 W (1/2 HP)

600 W (4/5 HP)


Battery-Free Absolute Encoder Equipped Servo Motor

Battery Free Absolute Sensor

The AZX Series is equipped with the same battery-free mechanical absolute encoder (ABZO sensor) as the AZ Series. These are dedicated servo motors for positioning and continuous operation.

  • Mechanical Type Encoder
    Holds positioning information even when powered off
  • Multi-Turn Absolute Encoder
    Absolute position detection is possible with ±900 rotations (1800 rotations) of the motor shaft from the reference home position

 


No External Sensors Required

Thanks to the absolute system, a home sensor or external sensor is not required.

Advantages

  • High-Speed Return-to-Home + Improved Return-to-Home Acuracy
  • Reduced Cost
  • Simple Wiring
  • Not Affected by External Sensor Malfunctions

Battery Free

No Battery is necessary for a mechanical-type encoder. Positioning information is managed mechanically by the ABZO sensor.

Advantages

  • No Battery Replacement Required
  • No Battery Installation Space Required (Unlimited Driver installation possibilities)
  • Safe for Oversease Shipping

Network Compatible Drivers

These drivers are EtherCAT, EtherNet/IP, or PROFINET-compatible. The host control device and driver are connected with one communication cable, reducing wiring.

EtherNet I/P Driver

Sequence Function Simplifies Programming

AZX Series positioning operations come with a variety of sequence functions, such as a timer setting between operations and linked operation, conditional branching, and loop counting. These can be set using the support software MEXE02, which helps simplify the host system’s sequence program.

Sequence Function


Extended Functions

Easy Setting and Easy Driving

Unit Setting Wizard

This is a function that allows the traveling amount, speed, etc. to be displayed and input in the designated units. It can be easily set by following the directions displayed on the screen.

MEXE02 Software

Teaching and Remote Operation

Data setting software can be used to perform the home setting and also drive the motor. This can be used for teaching or test drive purposes.

Teaching Operation

Monitoring Function

I/O Monitoring

The status of the I/O wired to the driver can be checked on a computer. This can be used for post-wiring I/O checks or I/O checks during operation.

I/O Monitoring

Waveform Monitoring

The operating status of the motor (such as command speed and feedback speed), can be checked by an oscilloscope-like image. This can be used for equipment start-up and adjustment.

Waveform Monitoring

Alarm Monitoring

When an abnormality occurs, the details of the abnormality and the solution can be checked. Because the solution can be checked it is possible to respond to abnormalities quickly.

Alarm Monitoring


The Basic Operations are the Same as the AZ Series

Using the AZX Series and AZ Series together in the same equipment can eliminate the work of operational changes.

Basic Operations

AZX Series Battery Free Absolute Encoder Servo Motors

Battery Free Servo Motors

These servo motors are equipped with a battery-free absolute encoder. They are suitable for continuous speed control or positioning applications with a large amount of travel since they achieve high torque in the high speed range. The basic operations are the same as the AZ Series, making combined use of equipment easy.

  • Battery-Free, Mechanical Absolute Encoder
  • AC Input
  • Round Shaft or Geared Type
  • Electromagnetic Brake Type Available
  • AZX Series Driver Required*

 

24 VDC Control Power Cable

Power Cable for Driver

24 VDC power supply cable for driver

Item

Length

CC02D005-3

1.67 ft. (0.5 m)

CC02D010-3

3.3 ft. (1 m)

CC02D015-3

4.9 ft. (1.5 m)

CC02D020-3

6.6 ft. (2 m)

CC02D050-3

8.2 ft. (2.5 m)

 

Regeneration Unit

Regeneration Unit

During vertical driver (gravitational operation) or sudden start/stop in high inertia, an external force causes the motor to rotate and function as a power generator. When the regenerative power exceeds the driver's regenerative power absorption capacity, it may cause damage to the motor. In such a case, the regeneration unit is connected to the driver to convert regenerative energy into thermal energy for dissipation.

 

EtherCAT & EtherNet/IP™ Support Software and EDS File

EtherNet/IP CompatibleEtherCAT logo

An EDS file has been prepared to allow EtherCAT and EtherNet/IP compatible products to be used more easily.

 

Connector-Coupled Driver Cable

Connector Cable

Multi-core shielded cable, unbundled wires on one end.

Item

Length

CC24D005C-1

1.6 ft. (0.5 m)

CC24D010C-1

3.3 ft. (1 m)

CC24D020C-1

6.6 ft. (2 m)

Driver Cables

Driver Cable

It is a general-purpose multi-core cable convenient for connection between the driver and host controller.

Unbundled wires on both ends.

Item

Lead Wires

Length

CC06D005B-1

6 1.6 ft. (0.5 m)

CC06D010B-1

3.3 ft. (1 m)

CC06D015B-1

4.9 ft. (1.5 m)

CC06D020B-1

6.6 ft. (2 m)

CC10D005B-1

10 1.6 ft. (0.5 m)

CC10D010B-1

3.3 ft. (1 m)

CC10D015B-1

4.9 ft. (1.5 m)

CC10D020B-1

6.6 ft. (2 m)

CC12D005B-1

12 1.6 ft. (0.5 m)

CC12D010B-1

3.3 ft. (1 m)

CC12D015B-1

4.9 ft. (1.5 m)

CC12D020B-1

6.6 ft. (2 m)

CC16D005B-1

16 1.6 ft. (0.5 m)

CC16D010B-1

3.3 ft. (1 m)

CC16D015B-1

4.9 ft. (1.5 m)

CC16D020B-1

6.6 ft. (2 m)

 

 


System Configuration

System Configuration

Downloads & Reference

CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.


 

AZX Series Servo Motors
αSTEP AZ Series Product Family



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved