Compact Electric Cylinders


αSTEP DR/DRS2 Series Closed Loop AZ Series Stepper Motor Absolute Encoder Compact Electric Cylinders

DRS Linear Actuators

The DR/DRS2 Series compact linear cylinder uses the αSTEP AZ Series stepper motor and driver. The actuator is equipped with the Mechanical Absolute Encoder Stepper Motor. The Absolute Encoder is a mechanical multi-turn Absolute Sensor, so an external sensor is not required. This helps to save space and reduce wiring, as well as more compact and lightweight design of the equipment.

  • AZ Series Absolute Encoder Stepper Motor
  • Table Type or Rod Type
  • 24/48 VDC Input
  • AZ Series Connection Cables and DC Input Driver required (sold separately)*

Linear Actuator Comparison

Product Series

DR/DRS2 Series Closed Loop AZ Series
Absolute Encoder Compact Electric Cylinders

DR Series
Compact Electric Cylinders

αSTEP DRS2 Linear Actuators

DR Linear Actuators

Features

Closed Loop, Absolute Mechanical Encoder

PKP Series Stepper Motor

Frame Sizes

20 mm
28 mm
42 mm
60 mm

28 mm

Driver Required

AZ Series

CVD Series Bipolar

Driver Input Power

DC Input

DC Input

Available Options

Electromagnetic Brake

Adjustment Knob

Configurations

Table Type
Rod Type
Ball Screw Cover

Table Type
Rod Type

Max. Speed

50 or 200 mm/s

100 mm/s

Max. Thrust Force

50 ~ 500 N

40 N

Learn More

DR/DRS2 Series Closed Loop AZ Series
Absolute Encoder Compact Electric Cylinders

DR Series
Compact Electric Cylinders

 






©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved