DR Series Compact Electric Cylinders with PKP Series Stepper Motors

DR Series Compact Electric Cylinders

DR Series Compact Electric Cylinders with PKP Series Stepper Motors

This is a linear motion actuator that incorporates a ball screw into a stepper motor. Able to reduce the size and weight of the overall machine. Available in Table Type, Rod Type and Rod Type with Guide.

The number of man-hours required for assembly and adjusting the installation accuracy can be reduced, contributing to higher productivity.

  • PKP Series 2-Phase Stepper Motor
  • Table Type, Rod Type and Rod Type with Guide
  • 24/48 VDC Input
  • Connection Cables and DC Input Driver required (sold separately)*

Linear Actuator Lineup

Actuator Type

Frame Size

Power Supply

Available Options

Thrust Force

Stroke

Table Type Compact Electric Cylinders

Table Type
Compact Electric Cylinders

28 mm

24/48 VDC

Adjusting Knob

20 N

30 mm

Rod Type Compact Electric Cylinder

Rod Type
Compact Electric Cylinders

28 mm

24/48 VDC

Adjusting Knob

20 N

30 mm

Rod Type with Guide Compact Electric Cylinders

Rod Type with Guide
Compact Electric Cylinders

28 mm

24/48 VDC

Adjusting Knob

20 N

30 mm


 

Compact Electric Cylinders

Compact Body Houses Entire Linear Motion Mechanism

  • Since design engineers do not need to provide parts, the time needed for equipment design and parts selection can be reduced.
  • The number of man-hours required for assembly and adjusting the installation accuracy can be reduced, contributing to higher productivity.


Comparison of the Number of Components

Configuration examples of cases where the load is driven by the same stroke.


Application Examples

Table Type

  • 28 mm (1.10 in.)

Table Type

Compact electric cylinders with built-in table reduces the need for an external anti-spin mechanism further reducing parts required for designing your applications.

High Transportable Mass and High Speed are Achieved

Maximum Transportable Mass

  • Horizontal direction: 4 kg
  • Vertical direction: 2 kg

Maximum Speed

  • 100 mm/sec


Rod Type

  • 28 mm (1.10 in.)

Rod Type

The rod type electric cylinders, require the use of an Anti-spin Mechanism

 


Rod Type with Guide

  • 28 mm (1.10 in.)

Rod Type with Guide

The rod type cylinders with built-in guide.

 


 

Ball Screw Cover

  • 28 mm (1.10 in.)

Compact electric cylinders with a simple ball screw cover are available.

Ball Screw Cover

With Adjusting Knob

  • 28 mm (1.10 in.)

Compact electric cylinders with a knob to allow for manual adjustment of the load position when the power is off, are available.

Adjusting Knob

 


CVD 2-Phase Bipolar Drivers (sold separately)

CVD 2-Phase Bipolar Drivers

The CVD driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD series stepper motor drivers offer:

  • Lowest Vibration and Noise with advanced Microstepping control
  • Significantly improves positional accuracy when microstepping
  • Highest torque with Bipolar configuration (4 lead wire)
  • Small, thin microstepping drive with space saving FETs
  • Selectable step angle and microstepping filter control
  • 2 mounting types and connector configuration
  • Alarms
  • 24 VDC Input / 0.5A to 4.5A

 

Sensor Set

Sensor Set

Photomicrosensor (with a sensor cable of 1 m), sensor plate, and shielding plate are included as a set.


Model

Type

Applicable Product

PADR-SN28T

NPN

DR28T

PADR-SP28T

PNP

PADR-SN28G

NPN

DR28G

PADR-SP28G

PNP

Connection Cables (required)

Cables

These cables are used to connect or extend the distance between the motor and driver.

Required (sold separately).


 

Centering Shaft

Centering Shaft

The centering shaft is a jig that center alignment is performed between the compact electric cylinder and the movable plate. It may not be used depending on the conditions for center alignment.

Model

Applicable Product

PACS-DR28

DR28R

 

System Configuration

System Configuration

 

 


Product Number Code

Product Number Code

 

CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Videos

 





©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved