Simple Positioning - Vertical / Diagonal Movement

 



Select Positioning Method

Positioning by External Sensor:

A sensor is installed externally and the motor stops when it passes the sensor.

AC Input
Brushless DC Motor

AC Input
AC Speed Control Motor

DC Input
Stepper Motor

BLE2 Series

BLE2 Series Electromagnetic Brake Type

 

DSC Series

DSC Series Electromagnetic Brake Type

 

PKP Series electromagnetic brake

PKP Series Electromagnetic Brake Type

 

Positioning by Driver Built-in Function:

Preset the travel distance using the driver's built-in positioning function. The motor stops after moving the preset distance.

AC Input
Brushless DC Motor

DC Input
Stepper Motor

BXII Series

BXII Series

 

PKP Series electroamgnetic brake

PKP Series Electromagnetic Brake

 

 

 

Download Product Literature
Motor Sizing Tools
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved