Simple Positioning

Simple positioning products are most suitable for applications in which a transported item is stopped at a target position, or decelerated just before the target position and then stopped at the target position.



Select Direction of Movement

Horizontal

simple positioning vertical

Vertical / Diagonal

simple positioning vertical

 

Download Product Literature
Motor Sizing Tools
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved