Oriental Motor U.S.A. Corp.


Simple Positioning - Horizontal Movement

 


Select Positioning Method

Positioning by External Sensor:

A sensor is installed externally and the motor stops when it passes the sensor.

AC Input
Brushless DC Motor

AC Input
AC Speed Control Motor

DC Input
Brushless DC Motor

BMU Series

BMU Series

 

DSC Series

DSC Series

 

BLH Series

BLH Series

 

Positioning by Driver Built-in Function

Preset the travel distance using the driver's built-in positioning function. The motor stops after moving the preset distance.

AC Input
Brushless DC Motor

DC Input
Stepper Motor

DC Input
Brushless DC Motor

BXII

BXII Series

 

PKP CVD RS485

PKP / CVD Series RS-485 Communication Driver

 

 

 

BLV Series R Type

 

 

 

Download Product Literature
Motor Sizing Tools
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved