BLVR Series AGV

 

Transport Robots (AGV / AMR)

With the ability to run on battery power, the BLV Series R Type and BLH Series brushless motors can be used as the drive axle for transport robots or embedded in other similar transport devices. These motors can handle a wide variety of operating patterns and transport modes in various work environments.



Select a Brushless DC Motor Based on Your Operating Conditions

Output Power

60 W (1/12 HP) ~ 400 W (1/2 HP)

15 W (1/50 HP) ~ 100 W (1/8 HP)

Frame Size

60 mm (2.36 in.) ~ 110 mm (4.33 in.)

42 mm (1.65 in.) ~ 90 mm (3.54 in.)

Speed Range

1 ~ 4000 r/min

80 ~ 3000 r/min

Power Supply

24 / 48 VDC

24 VDC

Gear Types

Parallel Shaft, Flat Hollow Shaft, Center Shaft

Options

Electromagnetic Brake

Series

BLV Series R Type

BLV Series R Type

 

BLH Series

 

 

Download Product Literature
Motor Sizing Tools
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved