Free Shipping for Online Orders. Terms and conditions apply.

Hollow Rotary Actuators
αSTEP Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators

The DGII Series is a line of of products that combine a high rigidity hollow rotary table with an AlphaStep absolute encoder AZ series closed loop stepper motor and driver package. It retains the ease of use of a stepper motor, while also allowing for highly accurate positioning of large inertia loads.
- Integrated actuator and stepper motor makes design easier
- Vertical or Horizontal Mount Motor Types
- Easy Home Setting and Return-to-Home without need for sensors
- Large-diameter hollow output table
- AC or DC Input
αSTEP Closed Loop AR Series Hollow Rotary Actuators

The DGII Series is a line of of products that combine a high rigidity hollow rotary table with anAlphaStep closed loop AR series stepper motor and driver package. It retains the ease of use of a stepper motor, while also allowing for highly accurate positioning of large inertia loads.
- Integrated actuator and stepper motor makes design easier
- Large-diameter hollow output table
- AC or DC Input
Rotary Actuator Comparison
Product Series |
||
Features |
AlphaStep Closed Loop, Absolute Mechanical Encoder |
AlphaStep Closed Loop, High-Efficiency |
Frame Sizes |
2.36 in. (60 mm) |
2.36 in. (60 mm) |
Driver Required |
AZ Series |
AR Series |
Driver Input Power |
AC or DC Input |
AC or DC Input |
Available Options |
Electromagnetic Brake Vertical or Horizontal Motor Mount |
Single or Double Shaft |
Inertia |
20 up to 5012.7 oz-in2 |
23.7 up to 5012.7 oz-in2 |
3700 x 10-7 up to 916400 x 10-7 kg·m2 |
4324 x 10-7 up to 916400 x 10-7 kg·m2 |
|
Permissible Torque |
7.9 up to 440 lb-in |
7.9 up to 440 lb-in |
0.9 up to 50 N·m |
0.9 up to 50 N·m |
|
Maximum Speed |
200 r/min (60, 85 & 130 mm) 110 r/min (200 mm) |
200 r/min (60, 85 & 130 mm) 110 r/min (200 mm) |
Learn More |