Free Shipping for Online Orders. Terms and conditions apply.
The AlphaStep AZ Series offers high efficiency, low vibration and incorporates our newly developed Mechanical Absolute Encoder for absolute-type positioning without battery back-up or external sensors to buy. Closed loop performance without hunting or gain tuning. Available with a built-in controller or pulse input driver which substantially reduces heat generation from the motor through the use of high-efficiency technology. Requires AlphaStep AZ Series Driver.
The AlphaStep AR Series offer high efficiency, low vibration, continuous operation with the security of closed loop performance without hunting or gain tuning. Available with a built-in controller or pulse input driver, the system substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. The AlphaStep AR Series also achieves up to 40% less power consumption, improved angle accuracy and is capable of driving large inertia loads. For use with AlphaStep AR Series Drivers.
These products use our AlphaStep closed loop technology to maintain positioning operation even during abrupt load fluctuations and accelerations without hunting or gain tuning. The rotor position detection sensor monitors the rotation speed and amount. When an overload condition is detected, it will instantaneously regain control using the closed loop mode. When an overload condition continues it will output an alarm signal, thereby providing reliability.
Since these are stepper motors, there is no hunting problem. Therefore, when the motor stops, its position is completely stable and does not fluctuate. Closed Loop stepper motors are ideal for applications in which vibration would be a problem.
Like conventional stepper motors, closed loop stepper motors operate in synchronism with command pulses. This makes short stroke positioning possible in a short amount of time.
Gain tuning for servo motors is critical, troublesome and time-consuming. Since these are stepper motors, there are no gain tuning requirements. Low rigidity applications, such as a belt and pulley system, are ideal for closed loop stepper motors.
Product Series |
||
Feedback Type |
Mechanical Absolute |
Resolver |
Basic Step Angle |
0.36° |
0.36° |
Driver Required |
AZ Series |
AR Series |
Driver Power Input |
AC |
AC |
Frame Sizes |
1.65 in. (42 mm) NEMA 17 |
1.65 in. (42 mm) NEMA 17 |
Available Options |
Geared Type |
Geared Type |
Max. Holding Torque |
42 oz-in up to 752 lb-in |
42 oz-in up to 320 lb-in |
0.3 N·m up to 85 N·m |
0.3 N·m up to 37 N·m |
|
Learn More |