What is AlphaStep AZ Series Hybrid Control System?

The AlphaStep AZ Series stepper motors offers high efficiency, low vibration and incorporates our newly developed Mechanical Absolute Encoder for absolute-type positioning without battery back-up or external sensors to buy. Closed loop performance without hunting or gain tuning. Available with a built-in controller or pulse input driver which substantially reduces heat generation from the motor through the use of high-efficiency technology. Requires AlphaStep AZ Series Driver.

αSTEP AZ Series Product Family
Multi-Axis Controller / Driver



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved