IP67 Watertight, Dust-Resistant Brushless DC Motors



IP67 Watertight, Dust-Resistant - Power Output Starting at 200 W (1/4 HP)

Oriental Motor has developed the BMU and BLE2 Series watertight, dust-resistant brushless motors that can be washed with water. Motors of output power 200 W, 300 W, and 400 W are available.

Adopting an IP67 brushless motor can improve speed controllability while achieving compact size and high output power, allowing for the design and manufacturing of equipment at a higher level.

IP67 Rated Brushless DC Motors

Watertight, dust-resistant brushless motors that withstand wet and dusty environments and can be washed with water.

Degree of Protection IP67

Can be used in dusty and wet environments. Can be washed with water.

Designed to be mounted on equipment as-is with no protective cover.

Watertight and Dust Resistant

Rust Resistant

The motor is covered with a special rust-resistant coating, with an output shaft and screws made of stainless steel. The installation surface is also painted, so it will be rust-resistant even when installed in stainless steel equipment.
IP67 Rust Resistant

Suited for Clean Environments

The motor is highly efficient, so it has no cooling fan.

Suited for Clean Environments

Easy Equipment Design

3 cable outlet directions can be selected, increasing the freedom of equipment design. Enables relay-free, direct connection between the motor and driver.



Learn More

Video: BLE2 vs. BMU Series Brushless DC Motor Speed Control Systems

The BLE2 and BMU Series brushless DC motor speed control systems both use the same motor. The underlying differences are in the drivers. Which speed control system is right for you? Here, our Engineering Manager, Bryan, demonstrates the key differences between the two unique speed control systems.


Literature

Product Cutsheet

Download this cutsheet for a quick highlight of the IP67 brushless motor features and benefits:

 

BMU Series / BLE2 Series IP67 Product Cutsheet

Whitepaper

Oriental Motor has expanded the product lineup of the BMU and BLE2 brushless motor series to now include dust and water resistant specifications.

This article written by Taishi Kobayashi, introduces the design and basic technology of the IP66/IP67 brushless motor.

Design and Basic Technology for Watertight, Dust-Resistant Brushless Motors


30 W (1/25 HP) ~ 400 W (1/2 HP) BLE2 Series Brushless DC Motor (BLDC Motor) Speed Control Systems

BLE2 Series Brushless DC  Motor Speed Control Systems

The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel.

The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Combination-type Parallel Shaft or Right-Angle Hollow Shaft Geared models are available in IP66 rated versions. Featuring 30 W (1/25 HP), 60 W (1/12 HP), 120 W (1/6 HP), 200 W (1/4 HP), 300 W (2/5 HP) and 400 W (1/2 HP) output power models.

  • Speed Control Range: 80 ~ 4000 r/min
  • Advanced Performance and Features with Easy to Use Controls
  • Torque Limit Function
  • Parallel Shaft, Right-Angle Hollow Shaft Gear, Hollow Shaft Flat Gear or Round Shaft (no Gear)
    • H1 Food-Grade Grease-Compatible Gear Motors available
  • IP66 or IP67 Types available
  • Electromagnetic Brake available
  • Imperial or Metric Shafts available

30 W (1/25 HP) ~ 400 W (1/2 HP) BMU Series Brushless DC Motor (BLDC Motor) Speed Control Systems

BMU Series Brushless DC Gear  Motor Speed Control Systems

The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.

The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Combination-type Parallel Shaft or Right-Angle Hollow Shaft Geared models are available in standard and IP65/IP66 rated versions. Featuring 30 W (1/25 HP), 60 W (1/12 HP), 120 W (1/6 HP), 200 W (1/4 HP), 300 W (2/5 HP) and 400 W (1/2 HP) output power models.

  • Speed Control Range: 80 ~ 4000 r/min
  • Easy Wiring, Easy Set Up and Simple to Use Controls
  • Parallel Shaft, Right-Angle Hollow Shaft Gear, Hollow Shaft Flat Gear or Round Shaft (no Gear)
    • H1 Food-Grade Grease-Compatible Gear Motors available
  • IP66 & IP67 Types Available


Brushless DC Motor Comparison

Product Series

 

BLE2 Series Brushless DC Motors (AC Input)

BMU Series Brushless DC Motors (AC Input)

BLE2 Series Brushless DC Gear Motors

BMU Series Brushless DC Gear Motors

Features

Advanced Performance

Torque Control

Digital Display

4 Speed Setting Methods

Easy-to-Use

Simple Set Up and Wiring

Digital Display

Output Power

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
200 W (1/4 HP)
300 W (2/5 HP)
400 W (1/2 HP)

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
200 W (1/4 HP)
300 W (2/5 HP)
400 W (1/2 HP)

Power Supply

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

Gear Types

Parallel Shaft

H1 Food-Grade
Parallel Shaft

Parallel Shaft (Foot Mount)

Parallel Shaft (IP66 Stainless Steel Shaft)

Right-Angle Hollow Shaft (IP66 Stainless Steel Shaft)

Hollow Shaft Flat Gear

Round Shaft (no Gear)

Parallel Shaft

H1 Food-Grade
Parallel Shaft

Parallel Shaft (Foot Mount)

Parallel Shaft (IP66 Stainless Steel Shaft)

Right-Angle Hollow Shaft (IP66 Stainless Steel Shaft)

Hollow Shaft Flat Gear

Round Shaft (no Gear)

Available Options

Electromagnetic Brake

IP66 or IP67 Types

IP66 or IP67 Types

Torque Setting

Yes

-

Monitoring

Yes

-

# of Speed Settings

16 settings

4 settings

Speed Control Range

80 ~ 4000 r/min

80 ~ 4000 r/min

Rated Torque

0.85 to 5159 lb-in

0.85 to 5159 lb-in

Learn More

BLE2 Series Brushless DC Motors (AC Input)

BMU Series Brushless DC Motors (AC Input)

 

 






©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved