AlphaStep AZ Series Closed Loop, Absolute Stepper Motors

AZ Series Mini Driver

AlphaStep Closed Loop Stepper Motors

AZ Series Mini Driver

The AZ Series Mini Driver works with a variety of AlphaStep AZ Series, DC input products. This driver can be controlled using RS-485 communication and daisy chained to maximize design, space and improve installation time. The Mini Driver is also designed to be close to the motor, making it ideal for Robotic type applications.

The elimination of switches and I/O connectors allows for a compact and lightweight design. Utilizes the MEXE02 Support Software, available for free download.

Contact Oriental Motor for Application Support and to receive pricing.


AZD-KRD Mini Driver

Mini Driver

Driver

Motor Types

Power Supply

Mini Driver AZD-KRD

Mini Driver with
RS-485 Communications

AZD-KRD

Closed Loop, Absolute Encoder AZ Series Stepper Motors

24/48 VDC

Mini Driver

Works with AZ Series Family of Products

The AZ Series Mini Driver works with a variety of AlphaStep AZ Series, DC input products. This driver can be controlled using RS-485 communication and daisy chained to maximize design, space and improve installation time. The Mini Driver is also designed to be close to the motor, making it ideal for Robotic type applications.

The elimination of switches and I/O connectors allows for a compact and lightweight design. Utilizes the MEXE02 Support Software, available for free download.

Contact Oriental Motor for Application Support and to receive pricing.

Compact and Lightweight Design

Compact design allows for installation in tight spaces. With a weight of just 39 g (1.4 oz), even when installed on moving components, the load torque and inertial moment can be reduced, resulting in more freedom in mechanical and control cabinet design.

In addition, by installing the driver close to the motor, the connection cables can be shortened, resulting in reduced equipment weight, decreased cost and a reduction of complicated wiring.

This 7-axis articulated robot demonstration exclusively utilizes the AZ Series family of motors and actuators and driven by Oriental Motor's new AZ Mini driver.


Control via RS-485 Communication

RS-485 communication can be used to set operating data and parameters as well as input operation commands. The protocol is supported by Modbus (RTU) and can be used to connect to touch screens and computers.

 


Daisy-Chaining*

A daisy-chain connection of multiple drivers to the host and power supply is supported. This provides the advantage of reduced wiring and easier connection management and maintenance.

*When daisy-chaining to a power supply, make sure that the total input current for the drivers is 6.5 A or less.

Daisy Chain


AlphaStep Family of Products

The AlphaStep stepper motors are used in multiple product types to meet your specific application needs; stepper motors available with a wide range of gearing options and brake types, as well as a full line linear actuators and rotary actuators.




 


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads


Modular Automation

Modular Automation

Order Brochure

AZ Series Brochure

Order Brochure

 

AZ Series Multi-Axis Driver Brochure

Order Brochure

 

Videos



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved